AVENTICS-R413000279

AVENTICS™ Flexible coupling form A, Series GU3 R413000279

€72.53
QTY:

Product Description

032

Specifications

Thread size
M10x1,25
Housing material
Stainless Steel
Screws material
Steel