No image available
No image available
Your request is being processed.
AVENTICS-R412014740

AVENTICS™ Distributor, Series AS1-DIS R412014740

€24.35
QuickShip QuickShip
QTY:

Product Description

AS1-DIS-G014-NC2 R-->L

Specifications

Parts
Distributor
Port
G 1/4
Air supply
right
Type
Can be assembled into blocks
Version
Distributor 2x
Mounting orientation
Any
Working pressure min.
0 bar
Working pressure max
12 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air, Neutral gases
Nominal flow Qn 1 to 2
2700 l/min
Nominal flow Qn 1 to 3
950 l/min
Nominal flow Qn 1 to 5
2000 l/min
Weight
0.148 kg
Housing material
Polyamide
Material front plate
Acrylonitrile butadiene styrene
Seal material
Acrylonitrile butadiene rubber

Features

  • This modular versatile series allows to combine a huge range of different functions
  • The compact dimensions save space
  • Reduced energy consumption
  • Lightweight
  • Easy-to-use design
  • Reliable and safe due to dedicated safety components
  • Simple assembly and low maintenance efforts

Documents & Drawings