AVENTICS™ Silencers, Series EBS R412007592

€9.12
QTY:

Product Description

M5 EBS-PT-05/07

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
6 bar
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Compressed air connection
M5
Compressed air connection type
External thread
Delivery unit
5 piece
Weight
0.001 kg
Silencer material
Polyethylene
Material thread
Polyethylene