AVENTICS-43701008

AVENTICS™ 43701008

€362.90
QuickShip QuickShip
QTY:

Product Description

TRINORM CNOMO CYLINDER SERIES 437 FOR MAGNETIC DETECTOR ALUMINIUM BARREL CUSHIONED REFERENCE : PCN 32 A 250-DM

Specifications

Body Material
Light Alloy
Function
Double Acting;#Single Rod
Product Type
Cylinders & Actuators
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
1 - 10 bar
Product Weight
1.44 kg
Standards & Regulations
CNOMO
Operating Environment
Outdoor; Indoor
Bore Size
32 mm
Stroke Length
250 mm
Stroke Length
250 mm

Features

  • Wide range of mountings and sensors
  • Equipped for magnetic position detectors
  • Handles lubricated and unlubricated air
  • Ambient temperature range from -10° C to 70 °C

Documents & Drawings