AVENTICS-1834484103

AVENTICS™ Valve plug connector, series CON-VP, form A, 115/230 V AC/DC 1834484103

€24.18
QuickShip QuickShip
QTY:

Product Description

CON-VP-F_A-2+E-RD-V-SCREW

Specifications

Type
Valve plugs
Connection type
Screws
min. suitable cable Ø
6.5 mm
max. suitable cable Ø
9.5 mm
Shielding
EN 175301-803, form A, unshielded
Certificates
CE declaration of conformity, UKCA
with LED
Red
Min. ambient temperature
-40 °C
Max. ambient temperature
90 °C
Protection class
IP67
Protective circuit
Varistor
Operational↩voltage
230 V AC/DC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
EN 175301-803, form A
Electrical connection 1, number of poles
2+E
Cable exit
angled
Cable exit angle
90°
Mounting screw tightening torque
0.4 Nm
Housing material
Polyamide
Seal material
Silicone caoutchouc

Features

  • Valve plug connectors for self-assembly
  • With/without protective circuit/LED

Documents & Drawings