AVENTICS-1827020249

AVENTICS™ Intermediate flange, Series JP1 1827020249

€69.45
QuickShip QuickShip
QTY:

Product Description

CM1-JP1-050-M7-B

Specifications

Version
for multi-position cylinders
Piston diameter
50 mm
Housing material
Aluminum

Documents & Drawings