AVENTICS-1827020057

AVENTICS™ Sensor mounting, Series CB1 1827020057

€9.98
QuickShip QuickShip
QTY:

Product Description

CB1-TRB-050-063-RB1

Specifications

For series
TRB
Cylinders Ø min.
50 mm
Cylinders Ø max.
63 mm
Housing material
Aluminum
Weight
0.035 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings