AVENTICS-1827002286

AVENTICS™ Foot mounting, Series MS1 1827002286

€17.91
QuickShip QuickShip
QTY:

Product Description

CM1-MS1-032

Specifications

Version
to mount on cylinder PRA, TRB, CCI, KPZ, 167, CVI, ITS
For series
KPZ
Piston diameter
32 mm
Housing material
Steel
Screws material
Steel

Documents & Drawings