AVENTICS-1827001508

AVENTICS™ Mounting flange, Series LU3 1827001508

€188.42
QTY:

Product Description

LU3-063-M1-A

Specifications

Piston Ø
63 mm
Piston diameter
63 mm
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Weight
0.84 kg
Housing
Nodular graphite iron

Documents & Drawings