AVENTICS-1825805275

AVENTICS™ Bearing block, Series AB7-HD 1825805275

€29.39
QuickShip QuickShip
QTY:

Product Description

CM1-AB7-032-M1-A

Specifications

Version
Suitable for robust mechanical engineering applications, with fixed bearing
Standardization
ISO 15552
Piston diameter
32 mm
Swivel bearing Ø
10 mm
Housing material
Nodular graphite iron
Screws material
Galvanized Steel