AVENTICS-1823120021

AVENTICS™ Bolts, AA4 1823120021

€3.31
QuickShip QuickShip
QTY:

Product Description

CM1-AA4-040-M2-A

Specifications

Piston diameter
40 mm
Axle pivot Ø
12 mm
Weight
0.05 kg
Housing material
Steel