AVENTICS-1821036010

AVENTICS™ Flange mounting, Series MF8 1821036010

€4.47
QuickShip QuickShip
QTY:

Product Description

CM1-MF8-020/025-M2-A

Specifications

Standardization
ISO 6432
Piston diameter
20 mm, 25 mm
Housing material
Galvanized Steel

Documents & Drawings