No image available
No image available
Your request is being processed.
AVENTICS-0821301803

AVENTICS™ Standard oil-mist lubricator, Series NL6-LBS 0821301803

€304.30
QTY:

Product Description

NL6-LBS-G034-SSS-ON

Specifications

Parts
Lubricator
Reservoir
reservoir, metal, with inspection glass
Compressed air connection
G 3/4
Nominal flow Qn
18000 l/min
Mounting orientation
vertical
Working pressure min.
0.5 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Medium
Compressed air, Neutral gases
Type of filling
Manual oil filling
Lubricator reservoir volume
450 cm³
inspection glass
with window
Oil dosing at 1000 l/min
1-2 drops
Function
Oil-mist lubricator
Function
Can be assembled into blocks
Weight
1.8 kg
Housing material
Die-cast aluminum
Material front plate
Acrylonitrile butadiene styrene
Seal material
Acrylonitrile butadiene rubber
Material reservoir
Die cast zinc

Features

  • Easy-to-assemble
  • Manual, semi-automatic or fully-automatic condensate drains available
  • Transparent reservoirs available
  • Bayonet catches ensure easy maintenance

Documents & Drawings