The AVENTICS ED02 direct-acting pressure control valve ensures sensitive pressure control by combining digital control electronics with innovative proportional technology. The robust poppet valve technology, a large opening cross-section and the use of a soft-sealing valve seat make the valve highly resistant to contamination.
Recommended |
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
-1 bar
|
Hysteresis
|
< 0,01 bar
|
availability
|
Same Day
|
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
-1 bar
|
Regulation Range
|
1 bar
|
Hysteresis
|
< 0,02 bar
|
availability
|
|
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
-1 bar
|
Regulation Range
|
1 bar
|
Hysteresis
|
< 0,02 bar
|
availability
|
|
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
-1 bar
|
Regulation Range
|
1 bar
|
Hysteresis
|
< 0,02 bar
|
availability
|
|
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
6 bar
|
Hysteresis
|
< 0,05 bar
|
availability
|
7 Day
|
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
6 bar
|
Hysteresis
|
< 0,05 bar
|
availability
|
Same Day
|
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
6 bar
|
Hysteresis
|
< 0,05 bar
|
availability
|
Same Day
|
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
6 bar
|
Hysteresis
|
< 0,05 bar
|
availability
|
Same Day
|
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
0.3 bar
|
Hysteresis
|
< 0,003 bar
|
availability
|
|
Accessory Type
|
Pressure regulators
|
Regulation Range min.
|
0 bar
|
Regulation Range
|
0.3 bar
|
Hysteresis
|
< 0,003 bar
|
availability
|
|
Recommended |
Number of Poles 2
|
|
Cable Exit 1
|
angled
|
Certifications
|
UL (Underwriters Laboratories)
|
Electrical Connection
|
M12x1
|
availability
|
Same Day
|
Number of Poles 2
|
|
Cable Exit 1
|
|
Certifications
|
|
Electrical Connection
|
|
availability
|
Same Day
|
Number of Poles 2
|
|
Cable Exit 1
|
|
Certifications
|
|
Electrical Connection
|
|
availability
|
Same Day
|
Number of Poles 2
|
|
Cable Exit 1
|
|
Certifications
|
|
Electrical Connection
|
|
availability
|
|
Number of Poles 2
|
|
Cable Exit 1
|
|
Certifications
|
|
Electrical Connection
|
|
availability
|
Same Day
|
Number of Poles 2
|
|
Cable Exit 1
|
|
Certifications
|
|
Electrical Connection
|
|
availability
|
Same Day
|
Number of Poles 2
|
|
Cable Exit 1
|
angled
|
Certifications
|
|
Electrical Connection
|
M12x1
|
availability
|
|
Number of Poles 2
|
|
Cable Exit 1
|
angled
|
Certifications
|
|
Electrical Connection
|
M12x1
|
availability
|
|
Number of Poles 2
|
|
Cable Exit 1
|
angled
|
Certifications
|
|
Electrical Connection
|
M12x1
|
availability
|
Same Day
|
ASCO and AVENTICS Proportional Technology | Brochure (DE)
Broschüre: ASCO- und AVENTICS-Proportionaltechnik
Broschüre: Maschinenautomatisierung Automation | ASCO | AVENTICS
Broschüre: Reifenherstellung | Emerson
ASCO and AVENTICS Proportional Technology | Brochure
ASCO and AVENTICS Proportional Technology | Brochure (EN-GB)
Brochure: Machine Automation | ASCO | AVENTICS
Flyer: Proportional Pressure Control Product Selection | AVENTICS
ASCO and AVENTICS Proportional Technology | Brochure (ES)
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Tecnología Proporcional | ASCO-AVENTICS
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.