Surface Control Manager

Product Description

Surface Control Manager allows the user to configure the FloBoss 107 or the ROC800 to perform simplified control, logic, and mathematical functions using easy-to-configure pre-designed menus. Surface Control Manager is an integrated component of the Production Manager Series and can be used to provide both permanent and temporary shut-ins for associated wells being managed for optimization, allocation, and haul tank load outs in the Tank Manager user program.

Features

  • Action Block: configurable control logic modules
  • Math and Boolean logic operators supported
  • Browseable parameters, including parameters from other suite applications
  • Support for API industry standard, class-based logic bypass maintenance
  • Linked action blocks, accumulators and configurable accumulators
  • On/Off run timers providing output pulse configurations

undefined