No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Flexim-FLUXUS Flow Meter for LNG and Cryogenic Fluids

Flexim FLUXUS Flow Meter for LNG and Cryogenic Fluids

Product Description

With its huge measurement range, the Flexim FLUXUS Cryo non-intrusive ultrasonic flow meter is ideally suited to cover the highest flow rates of loading / off-loading processes, as well as very low flow rates when lines start or stop. Capable of performing in various LNG and other cryogenic applications at temperatures down to -200 °C (-328 °F): from 3-inch lines in peak shaving plants to 36-inch pipes for tanker off-loading to storage tanks, these non-intrusive ultrasonic flow meters provide the ideal solution for all cases where reliable and trouble-free flow measurement of cryogenic fluids is required.

Specifications

Flow channels
1 ( optional 2)
Measuring Quantities
Volume flow, mass flow, flow velocity
Process Media
Cryogenic Fluids (LNG, Liquid Ethane, Liquid Air, Nitrogen, Oxygen and others)
Range
Flow Velocity Range: 0.03 ft/s ... 80 ft/s
Accuracy
±1% of reading, ±0.01 m/s
Repeatability
±0.15% of reading, ±0.01 m/s
Process Temperature
Media Temperature: -310 °F ... +170°F
Operating Temperature
Transmitter: -40 °F ... +140 °F
Pipe Size
70 mm to 1000 mm
Certifications/Approvals
Transmitter: IP66, Transducers: up to IP68
Available Hazardous Area Classification (optional)
FM Class I, Div. 1 / 2; ATEX / IECEx Zone 1 / 2;
Communication Protocol
HART, Modbus RTU/TCP, RS485, Profibus PA, Foundation Fieldbus
USB and Ethernet interface for communication available
Input
Depending on selected transmitter: Up to 4 Inputs (temperature Pt100/Pt1000), current, voltage, binary
Output
Depending on selected transmitter: Up to 4 Outputs: (active/passive) current, voltage, frequency, binary

Features

  • Highly reliable:
    Maintenance-free. No moving or vibrating parts.
    Dual-beam redundant measurements.
  • Operationally safe: no gaskets, no leakage points.
  • Economical: no pipework modification necessary.
    One-person-installation without the need for lifting gear.
    No pressure loss - no chance for flashing.
  • Advantages in retrofit applications:
    No pipework necessary.
    No lifting gear required - independent of pipe size.
    FLUXUS Cryo can be mounted at limited space conditions, e.g. at FLNG loading arms.
    Installation is done within a few hours when the pipe is not cooled down.
    The measuring system is fully integrated into the insulation.
  • Advantages in new plants:
    Highly cost-effective - only standard piping needs to be planned - FLUXUS Cryo fits.
    Late design changes are not a problem! One equipment type fits many pipe sizes.
    No pressure-loss and thus no energy loss.
    No risk of flashing.
    Significantly reduced CAPEX, especially for large diameters.
    Global installation and support by Flexim.

Documents & Drawings