Close
The Roxar Mechanical Retrieval tool is a high quality tool for the retrieval and installation of probes and coupons in industry standard 2” high pressure access fittings. The tool is compatible with mechanical 2” access systems provided by most suppliers. Double block and bleed service valves also add to operational safety. The result is effective, safe and efficient retrieval.