No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-5081FG High Temperature Oxygen Analyzer

Rosemount™ 5081FG High Temperature Oxygen Analyzer

Product Description

The Rosemount 5081FG In Situ High Temperature Oxygen Analyzer provides a continuous, accurate measurement of the oxygen remaining in flue gases from combustion processes ranging from 550° to 1400 °C. The Rosemount 5081FG High Temperature Oxygen Analyzer is an explosion-proof and intrinsically safe loop powered device which utilizes a zirconia sensor that is heated solely by process heat.

Specifications

Response Time
Up to 10 sec T90
Process Temperature Range
Up to 2550 °F (1400 °C)
Ambient Temperature
-40 to 300 °F (-40 to 149 °C)
Dimensions
Probe Length Options from 20 in (0.51 m) to 38 in (0.97 m)
Communication Protocol
4-20 mA HART
Certifications/Approvals
Ordinary location, see full specs for complete list of certifications

Features

  • In situ probe and electronics are intrinsically safe
  • Operates in process gases ranging from 550°C to 1400°C (1022°F to 2550°F)
  • Provides HART® / AMS communications
  • Provides accuracy of +/- 1.5% of reading
  • Provides protection from hazardous process or ambient gases, preventing explosions without requiring field-mounted electrical barriers, flame arrestors or special enclosures. Explosion-proof conduit is not required for cabling.
  • Provides accurate oxygen flue gas analysis closer to the flame in boiler applications; enables accurate flue gas analysis in high temperature process heater or furnace applications
  • Provides convenient and cost-effective operator access to key analyzer parameters; provides analyzer diagnostic capabilities from the terminations room, instrument maintenance shop or control room.
  • Best accuracy specification for analyzer of its type in the industry; enables tighter energy control in process which helps user reduce energy costs; improves process throughput.
  • Robust zirconia sensor design provides accurate and reliable oxygen readings

Documents & Drawings