No image available
No image available
Your request is being processed.
Asco-EM8551A309.24/DC

ASCO™ EM8551A309.24/DC

€915.80
QuickShip QuickShip
QTY:

Product Description

PILOT OPERATED SOLENOID VALVE-3/2 - 5/2-1/4" (DN8)-ORIFICE: 6,0-MONOSTABLE-STAINLESS STEEL-RESILIENT: NBR-1,7 W-COIL CLASS: F-II2GExebmbIICGb/II2DExtbIIICDb-T6/5-IP66/67

Specifications

Body Material
Stainless Steel
Flow (Cv) / Flow (Kv)
0.69 / 0.60
Function
3/2 Normally Closed - 5/2 Spring Return
Pipe/Port Type & Size
NPTF 1/4
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Pilot Operated
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
2 - 10 bar
Product Weight
1.97 kg
Coil Class
F
Min to Max Ambient Temperature
-40 - 40 °C
Min to Max Fluid Temperature
-40 - 80 °C
Orifice Size
6 mm
Voltage
24 Volts DC
Watt Rating
1.7 W
Standards & Regulations
ATEX Zone 1-21
Operating Environment
Hazardous

Features

  • Available in two versions, mounted directly to actuators with NAMUR interface per VDI/VDE 3845 or threaded to mount on the pipe
  • Valve body in Aluminum, Brass, or Stainless steel 316L
  • Exhaust ports are pipeable, providing better protection against harsh environments
  • DIN, watertight, and explosion-proof solenoids are available for use in mission-critical and hazardous areas
  • Low-power constructions are ideal for remote and alternative power locations
  • Integral breather block vents to spring side of the actuator to exhaust, preventing corrosion
  • Single- and dual-solenoid constructions are available that mount in any position
  • Global Ex approvals; ATEX, IEC EX, NEPSI, CUTR, KOSHA, UL, CSA, InMetro
  • All ports of NAMUR on the same side for a better water , DUST protection
  • Available will all Explosion proof solenoids: Ex d, Ex mb, Ex ia/Ib, Ex e mb, NEMA
  • Available in an arctic version, suitable for use in temperatures as low as -60°C
  • Compact spool valve convertible from 3/2 to 5/2 with a single flow plate design (551 Series only)

Documents & Drawings