Asco-P-108

ASCO 108 Series Solenoid Valves

Product Description

The ASCO Series 108 is a line of 2-Way Normally Closed compact, pad mounting, direct acting, solenoid valves with a reliable, proven design. These light weight, low power, valves can easily be assembled on single or joinable subbases.

Specifications

Valve Actuation
Solenoid
Pipe / Port Size
M5; 1/8 "
Port Type
Flange
Function
2 way - 2/2 Normally Closed
Voltage
12 DC; 24 DC; 48 DC; 24 AC; 230 AC; 115 AC | 50
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar; 10.3-34.5 Bar
Standards / Regulations
IP65
Operating Environment
Indoor
Media
Air, Inert Gas; Water; Light Oil; Fuel Oil
Body Material
Brass

Features

  • AC/DC interchangeability of the solenoid without valve disassembly enhances servicing
  • Manual operator enables easy installation
  • 5 to 10 ms response time
  • Optional explosion-proof enclosures available for use in zones 1/21-2/22, categories 2-3 to ATEX Directive 2014/34/EU
  • Satisfies all relevant EU directives