No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Asco-P-044

ASCO™ Series 044 Solenoid Valves

Product Description

The ASCO Series 044 is a line of aluminum body manual reset shutoff valves. The valves trip closed instantly when the solenoid is de-energized. It is designed for heating equipment applications.

Specifications

Valve Actuation
Manual Reset
Body Material
Aluminum
Media
Natural Gas
Pipe / Port Size
3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "; 3 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed
Flow
From 2.0 Cv to 6.0 Cv; From 6.0 Cv to 14.0 Cv; Over 14.0 Cv
Voltage
110 AC; 120 AC; 220 AC; 230 AC; 24 AC - 50; 60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor
Standards / Regulations
CSA; FM; Type 1; UL

Features

  • Free handle will not open valve until solenoid is energized
  • Highly visible position indicator is standard
  • Valve response time is less than 1 second
  • UL listed, FM approved, CSA certified for a wide range of gas shutoff applications

Documents & Drawings