No image available
No image available
Your request is being processed.
AMS-P-C5015

C5015 2-Pin Sensor Cables

Product Description

Emerson has a variety of C5015 2-Pin Sensor Cables to fit your needs including armored versions.

Specifications

Cable Style
Multi-Conductor Shielded
Conductors
2
Sensor Connector
Push-on Environment Boot for C-5015, 2 Pin
Weight
62 g/m (0.67 oz/ft)
Operating Temperature
-50 to 121°C (-58 to 250°F)

Features

  • Emerson has a variety of C5015 2 Pin Sensor Cables to fit your needs including armored versions

Documents & Drawings