During pharmaceutical manufacturing, nitrogen is used in a variety of areas and processes because it’s a dry, inert gas that doesn’t react with other elements. Nitrogen can be used in laboratories, blanketing, packaging and more. While nitrogen is a relatively safe gas, it has the potential to create the risk of oxygen depletion if the ambient oxygen content in the air falls below 20.9%. If oxygen levels are reduced, it can lead to health complications including asphyxiation. Another potential risk exists when piped nitrogen gas is used in labs or other manufacturing locations. A slow leak from piped nitrogen can gradually dilute the air reducing oxygen levels, creating a variety of health risks for workers. The Rosemount™ 928 Wireless Gas Monitor continuously monitors oxygen depletion throughout the pharmaceutical manufacturing process. Using a wireless gas monitor eliminates the need for expensive cable and cable infrastructure that comes with traditional wired fixed gas detectors.