In desalter applications, maintaining reliability and environmental safety is paramount. The process involves removing salts and water from crude oil, which is crucial to preventing downstream equipment corrosion. Additionally, avoiding oil in wastewater systems is vital for environmental protection. Given the continuous nature of the process and the unsteady settling of liquids, monitoring water levels becomes critical.
With process characteristics involving hydrocarbons or water, high pressures, and temperature variations, the challenge of changing media properties persists. Rosemount™ level measurement solutions excel in these environments. Our instruments ensure efficient and accurate performance by managing density changes, detecting build-up, and providing precise interface measurements. This leads to enhanced process efficiency, safety, and overall optimization in desalter operations.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.
The new Rosemount™ 2140 is the world's first wired HART® vibrating fork level detector for applications including overfill prevention, high and low level alarms, and pump protection. Providing reliable level detection of all liquids as well as sediments, the Rosemount 2140 offers greater ease-of-use and flexibility with smart diagnostics that continuously monitor electronic and mechanical device health, and a fully integrated remote proof-testing capability, helping to increase safety and efficiency of both plant and workers. The Rosemount 2140:SIS is certified to IEC 61508 (SIL 2) for safety-critical applications.