The industry standard for magnetic flow meter installations is to install it with five upstream pipe diameters and two downstream pipe diameters. This allows the conductive incompressible fluid to have a more symmetric flow profile and more accurate flow rate readings. However, sometimes the recommended straight run is not available for an application. In this case, an accurate and repeatable measurement is still desired. Rosemount™ 8700 sensors can provide accurate and repeatable measurements without any upstream or downstream straight run. This enables an accurate flow measurement anywhere in the plant without specifying unique features to do so.
With best-in-class performance, Rosemount 8732E Field Mount Magnetic Flow Meter Transmitters provide highly accurate and stable measurements in even the most critical applications. A dual-compartment transmitter housing provides isolation from the external environment, keeping the electronics free from moisture and other contaminants. Additionally, the advanced diagnostics and intuitive through-the-glass Local Operator Interface provide unparalleled process insight and management capabilities. The transmitter can be either integrally or remotely mounted for easy installation, maintenance and verification.