Copeland™ M-Line Condensing Units
Leveraging the latest in compressor technology and the specific combination of components to meet your needs.
Features
Hermetic Compressors
Air & Water Cooled Condensers
Flat Metal & Copevap™ Bases
1/6 to 3/4 HP
1 Fan
8.5” to 17” Wide
Applications
Self-Contained Reach-In
Prep Tables
Under Counter