H003-CDU-F-Line

Copeland™ F-Line Condensing Units

Leveraging the latest in compressor technology and the specific combination of components to meet your needs.

PROD-CPLND-CDU-F-Line

Copeland Scroll™ Air-cooled and Water-cooled F-Line Condensing Units

Features
Scroll Compressors
Air & Water Cooled Condensers
Flat Metal & Copevap™ Bases
1 to 13 HP
1, 2 & 4 Fans
14” to 44” Wide

Applications
Walk-Ins
Reach-Ins
Display Case

Ver más...
Haga clic para continuar leyendo Copeland Scroll™ Air-cooled and Water-cooled F-Line Condensing Units
Habilite JavaScript para usar este sitio web.