Copeland™ D-Line & E-Line Condensing Units
Leveraging the latest in compressor technology and the specific combination of components to meet your needs.
Features
Semi-Hermetic
Low Profile
Air & Water Cooled Condenser
Flat Metal Base
3/4 to 3 HP
2 Fans
22” to 32” Wide
Applications
Walk-Ins
Display Cases
Features
Semi-Hermetic Compressors
Air & Water Cooled Condenser
Flat Metal Base
1/3 to 1-1/2 HP
1 Fan
15” to 18” Wide
Applications
Reach-Ins
Self-Contained Cases