H003-CDU-C-Line

Copeland™ C-Line Condensing Units

Leveraging the latest in compressor technology and the specific combination of components to meet your needs.

PROD-CPLND-CDU-C-Line

Semi-Hermetic Air-cooled C-Line Condensing Units

Features
Semi-Hermetic & Discus™ Compressors
Air Cooled Condenser
Receiver Base
3/4 to 10 HP
1 and 2 Fans
20” to 66” Wide

Applications
Walk-Ins
Large Reach-Ins
Display Cases

Ver más...
Haga clic para continuar leyendo Semi-Hermetic Air-cooled C-Line Condensing Units
Habilite JavaScript para usar este sitio web.