No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Asco-SC8262H006VMBAC240/60

ASCO™ SC8262H006VMBAC240/60

Descripción del producto

The ASCO 262-S Series is high-flow, general-service solenoid valve designed for liquid, corrosive, air, and inert gas service. The direct-acting poppet valve comes in brass, lead-free brass, or stainless-steel constructions. The reliable, proven 262-S Series is a perfect fit for industrial applications such as car wash equipment, air compressors, pumps, laundry equipment, industrial water control, and dust collector systems. ASCO Express same-day shipping ensures immediate availability.

Body Material
Stainless Steel
Flow (Cv) / Flow (Kv)
0.35 / 0.30
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/8
Valve Actuation
Solenoid
Product Weight
0.93 lbs
Kit Number
323583-V
Coil Class
FT
Coil Number
238212-058
Min to Max Ambient Temperature
5 - 131 °F
Min to Max Fluid Temperature
5 - 210 °F
Orifice Size
1/8 in
Voltage & Frequency
240 Volts AC with 60 Hz
Watt Rating
6.1 W
Item Status
Active
Carton Note
1/8 X 1/8 2NC ST.ST. 6.1/F AC
Holding Current (VA)
16
Seating Elastomer
FKM

Características

  • Welded core tube delivers higher pressure ratings
  • Wide range of elastomers available for specialty-service applications
  • Standard mounting holes in body enable installation in any position
  • Explosion-proof and water-tight models are available for hazardous and wet conditions
  • Lead-free brass model meets Safe Drinking Water Act regulations

Documentos y dibujos