No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Asco-EF8353G053AC240/60D

ASCO™ EF8353G053AC240/60D

Descripción del producto

The ASCO 353 Series is a diaphragm-operated solenoid valve specially designed to deliver extremely fast pulsing in reverse-jet dust collector systems. With its high flow and quick opening and closing, it helps provide extremely effective bag cleaning, time after time.

Body Material
Aluminum
Flow (Cv) / Flow (Kv)
20.00 / 17.30
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1
Product Type
Solenoid Valve
Valve Actuation
Solenoid
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
5 - 125 PSI
Product Weight
6.68 lb
Kit Number
316563
Coil Class
F
Coil Number
238214-058-D
Orifice Size
1-1/8 in
Voltage & Frequency
240 Volts AC with 60 Hz
Watt Rating
6.1 W
Lead Length
18 inch
Carton Note
1 X 1-1/8 2NC 6.1/F AC
Mounting Direction
Any

Características

  • Duración de ciclo alto y apertura/cierre rápido
  • VC de caudal alto a 140 m³/h para limpieza de bolsa efectiva
  • La conexión de montaje rápido elimina el corte de rosca y el sellado separado
  • El piloto integral tiene bobinas de epoxi moldeadas con opciones disponibles
  • Las válvulas se pueden instalar en cualquier posición
  • Valves may be mounted in any position
  • Global Ex approvals; ATEX, IEC EX, NEPSI, CUTR, KOSHA, UL, CSA
  • Available will all Explosion proof solenoids: NEMA, Ex d, Ex mb, Ex e mb
  • Available in a low temperature version, which is suitable for use at temperatures down to -40° C, as well as a high temperature version which is suitable up to + 140° C

Documentos y dibujos