No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
KTM-P-k-ball figure 190

K-Ball Figure 190 Floating Ball Valve

Descripción del producto

K-Ball Figure 190 split body flanged ball valves are general purpose ball valves available in a variety of material configurations and featuring the patented SEALMASTER� shaft seal that provides exceptional fugitive emissions performance.

Productos

Search
1-1 de 1 resultados para Products

Características

  • Patented SEALMASTER� shaft arrangement
  • Double shaft sealing complies with TA Luft fugitive emission requirements
  • ISO 5211 top mounting pad for simple automation
  • Blow-out proof shaft
  • Investment casting for DN 100 (NPS 4) and under, carbon steel or stainless steel bodies
  • F190F Fire safe tested to API 607 5th edition / ISO 10497:2004
  • Anti-static design according to EN 1983 / ISO 17292
  • Locking device
  • Various seat material options
  • Tightness to EN 12266-1, Rate A
  • Optional casting per AD2000-W0
  • Patented �POSILOCK� handle for DN 15 - 50 (NPS � - 2)

Documentos y dibujos