No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
KTM-K-Figure 190 Ball Valve Powered Actuator

K-Ball Figure 190 Floating Ball Valve with Powered Actuator

Descripción del producto

The K-Ball Figure 190 split body flanged ball valve is a general purpose ball valve available in a variety of material configurations complete with powered actuator, configurable by power source, size, function and more.

Características

Emerson Powered Actuator
  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
  • Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.

Documentos y dibujos

Emerson Powered Actuator