No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Emerson-IC694PWR330

PACSystems™ RX3i Serial Expansion Backplane 30W Power Supply 120/240 Vac 125 Vdc Input

Descripción del producto

A 30-Watt power supply for use in PACSystems RX3i Serial Expansion Backplanes (IC694 series)that operates from an input voltage source in the range of 85 to 264Vac or 100 Vdc to 300 Vdc .

Características

  • Fuentes de alimentación diseñadas para ser compatibles con los sistemas de controlador de plano posterior RX3i.
Part Number
IC694PWR330
Compatibility
PACSystems RX3i Serial Expansion Backplane (IC694 Series), occupies 1 Slot
Input Voltage
120/240 Vac or 125 Vdc Nominal
85 to 264 Vac or 100 to 300 Vdc
Load Capacity
30 W Total, All Loads
Isolation (input to backplane)
1500 Vac for 1 minute
Wiring
14 AWG to 22 AWG, 2 wire per terminal
LED Indications
Power, OK, Run
Load Sharing & Redundancy
NO
Environmental
Operate: 0 to 60°C: [inlet] (32 to 140°F)
Storage: -40 to +85°C (-40 to 185°F)
5 to 95% humidity, non-condensing
Agency Approvals*
* Approvals may be version specific.
UL, CE, ATEX, CCC, Marine(ABS,DNVGL)
Options*
* Selected by Part# Suffix
Conformal Coated: IC694PWR330CA

Documentos y dibujos