No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Branson-P-GLX-4

Branson™ Series GLX-4 Laser Welder

Descripción del producto

The Branson GLX-4 Laser Welder supports your need to manufacture large to extra large plastic parts as well as the growing industry demand for automation and IIoT capabilities (industry 4.0). The GLX-4 uses advanced Simultaneous Through-Transmission Infrared® (STTlr® ) laser welding technology that provides you with greater design freedom and increased production throughput as well as superior weld strength and quality with exceptional speed and flexibility.

Lift Table Max Speed
500 mm/s
Actuation
Servo
Laser Energy Delivered to The Weld Line
Up to 5000W
Communication Protocol
CANopen
Cooling System
Water and Air Cooled
Data Interface
USB, Optional Data Interface Gateway (DIG)

Características

  • GLX captures all the benefits of laser welding: The highest quality, particulate-free welds, Enhanced design flexibility to incorporate 3-D contours and sensitive components, and Greater materials compatibility and weld strength.
  • Patented laser welding process, Simultaneous Through-Transmission Infrared (STTIr), is scaled up to weld up to 1m nominally of weld length in 0.5-5 seconds.
  • Allows designers to incorporate barely visible, particulate-free weld lines into large part designs for superior aesthetics, maximum performance, and unmatched production efficiency.
  • Designed to the highest global standards for laser and machine safety.
  • Precise melt-down weld depth control
  • Local, rapid-response technical expertise and repair service supported by Branson´s worldwide network of facilities.
  • Human Centered Design helps to reduce training and start-up times and enables changes to be made quickly

Documentos y dibujos