No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Vanessa-P-series 30000 triple offset valves

Vanessa Series 30,000 Triple Offset Valves

Descripción del producto

Vanessa Series 30,000 triple offset valves feature a robust integral-to-body valve seat and optimized seating angles, that enables the Series 30,000 to handle isolation and process control through multiple functionalities.

Productos

Search
1-8 de 8 resultados para Products
series 30000 tov cryogenic
Powered Actuator
series 30000 tov basic
F89
Powered Actuator
series 30000 tov cryogenic
Manual Actuator
series 30000 tov basic
Manual Actuator
Body Design
Long Pattern, Short Pattern, Top Entry, Welded Body
Material
Carbon Steel, Duplex, Stainless Steel
Operating Temperature
Standard Temperature,Cryogenic
Pressure Class
ASME, PN
Seat/Seal Type
Metal-to-Metal, Cryogenic
Process Connection Type
150RF, 300RF, 600RF, 900RF
Shutoff Class
API 598, Class IV (FCI 70-3), Class V (FCI 70-2), Class VI (FCI 70-2), Zero Leakage
Standards
API 609, ASME B16.34
Style
Emergency Shutoff Valves, Switching Valve
Valve Size
NPS 10 / DN 250, NPS 12 / DN 300, NPS 14 / DN 350, NPS 16 / DN 400, NPS 18 / DN 450, NPS 20 / DN 500, NPS 24 / DN 600, NPS 3 / DN 80, NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200
Valve Size Standard
DN, NPS
Valve Type
Triple Offset Valve

Características

  • Robust and fire-resistant all-metal construction.
  • Stellite grade 21 seat overlays provide excellent durability.
  • Resilient metal seal ring ensures perfect seating force distribution around precision-machined seat circumference.
  • Easily replaceable multi-layered duplex and graphite seal rings.
  • Robust one-piece shaft designed to transfer/maintain torque efficiently.
  • Two-piece packing gland and graphite packing minimize external emission risk.
  • Key secured shaft-to-disc connection for maximum shaft integrity.
  • Heavy duty bearings withstand high pressure loads and wear.
  • Braided graphite bearing protectors prevent dirt intrusion, ensuring constant running torque and valve operability.
  • Internal and external shaft extrusion risk handling complies with international standards.
  • Flange spot facing ensures bolting nut and washer planarity, increasing joint reliability and safety.
  • Open/closed disc references and external disc position indicator simplify installation/removal procedures to API 609.

Documentos y dibujos