Cerrar
The Roxar Hydraulic Access Fittings System is designed for optimal safety in the installation of probes and coupons and for retrieval under full operational pressure using the Roxar Hydraulic Retrieval Tool. Adaptors are available for converting mechanical fittings to the hydraulic system. The system has no external parts and provides maximum flexibility in probe positioning and safe installations.