Modulating Compressors

The capacity of the compressor changes to meet the cooling demand and therefore reduce energy consumption.  Modulation technology leads to many benefits including increased humidity and temperature control, efficiency, reliability and comfort.

Ver más...
Haga clic para continuar leyendo Modulating Compressors

Compressor Lineup

PROD-AC-VN003-residential-compressors-variable-speed

Variable Speed

Variable speed systems modulate refrigerant flow by varying the speed of the compressor motor.

PROD-AC-VN003-residential-compressors-ultratech

Two-Stage

The compressor runs at either 65% or 100% capacity, depending on cooling/heating demand

HVAC on Air Podcast

The Goodman 16-18 SEER systems featuring the Copeland Scroll two-stage compressor provide contractors with an ideal way to help homeowners get the comfort and efficiency they want at an accessible price.  In this podcast, you can check out an interview with Eric Strausbaugh of Emerson and Steve Miles of Jerry Kelly Heating and Air Conditioning to hear what Steve thinks about two-stage technology and how to talk about it with homeowners. 

Ver más...
Haga clic para continuar leyendo HVAC on Air Podcast
Habilite JavaScript para usar este sitio web.