Fixed Capacity Compressors for Residential Applications
Copeland Scroll residential compressors have a reputation for proven performance... performance that continues to advance generation after generation.
The next generation of Copeland Scroll residential compressors are R-410A ready, optimized for 13+ SEER applications and built around a unique technology that wears in and not out. They include the latest advances in Copeland Scroll technology featuring 20 major design improvements and breakthroughs in protection, reliability, efficiency and sound.
The Copeland Scroll™ ZS*KA compressor brings scroll reliability and efficiency into 1-4 horsepower applications.
The 5th generation of Copeland Scroll offers greater levels of performance and reliability and increases the efficiency of the compressor by up to 6%.
The K6 compressor delivers 2-5% efficiency improvement at key conditions to aid in design of high efficiency systems for new energy standards.