Innovations in Temperature Measurement Solutions​

Revolutionize your temperature measurements and transform your operations with the all-new Rosemount™ 3144S Temperature Transmitter. Built with innovative features to meet your toughest measurement challenges and unmatched performance capabilities, the Rosemount 3144S Temperature Transmitter is your answer for best-in-class temperature measurement.​

Reinvent How You Measure Temperature​

Innovations in Temperature Measurement Solutions​ - Easier to Use​

Easier to Use​

Spend less time on configuration and maintenance tasks and more time focused on optimizing your plant operations. The Rosemount 3144S Temperature Transmitter simplifies your everyday tasks, allowing for more time to do what matters most.​

  • Fast and error-free sensor configuration with ReadyConnectâ„¢ Technology’s plug-and-play functionality
  • Larger, backlit, graphical display is easier to read, visible in dark or dim plant conditions, and available in seven languages
  • Quick service buttons help save you time on simple configuration and maintenance tasks
  • Intuitive user interface, so there’s less guessing (and frustration!)​

Videos

video-media
Rosemountâ„¢ 3144S Temperature Transmitter

Set Your New Performance Standard.​

Explore these options and configure your temperature measurements.​

img

Rosemount 3144S Temperature Transmitter

img

Rosemount X-well Technology​

Reinforce Best-in-Class Temperature Measurement

Built on the proven technology of the Rosemount 3144P Temperature Transmitter, the Rosemount 3144S Temperature Transmitter raises the bar on temperature transmitter functionality and performance through its additional innovative features and capabilities. See how these two transmitters compare.

img

Rosemount 3144S Temperature Transmitter

  • 0.05°C accuracy for RTD sensors 
  • 20-year warranty and 20-year stability
  • Graphical backlit LCD display is available in seven different languages
  • Configure with Field Communicator, Laptop, Bluetooth Technology, or plug-and-play automatic push-button configuration with ReadyConnect Technology 
  • Diagnostics: Basic Device, Hot Backup, Sensor Drift, Sensor Health Monitoring, RTD Measurement Protection, Loop Integrity, Process Alerts 
  • 8 terminals for dual sensor input 
  • Logging and Device Validation Report: Alarm, Diagnostic, Calibration, and Proof Test
  • SIL2/SIL3 Capable 
  • Non-intrusively measure up to 650°C/1202°F and remote mount capability with Rosemount X-well Technology 
  • Guided Proof Tests
img

Rosemount 3144P Temperature Transmitter

  • 0.08°C accuracy for RTD sensors 
  • 5-year warranty and 1-year stability 
  • Segmented LCD display 
  • Configure with Field Communicator or Laptop 
  • Diagnostics: Basic Device, Hot Backup, Sensor Drift, Sensor Health Monitoring 
  • 5 terminals for dual sensor input 
  • Logging: Alarm and Diagnostic  
  • SIL2/SIL3 Capable 
  • Non-intrusively measure up to 300°C/572°F with Rosemount X-well Technology 

BY THE NUMBERS

Reimagine Your Operations with Industry-Leading Features​

0-Year​
Stability

Maintain high transmitter integrity through repeatable, high-quality measurements.​

0-Year​
Warranty

Gain confidence in knowing your temperature transmitter is built to last.

0°C​
Accuracy​

Count on the most accurate measurements, repeatedly, from the world’s most accurate temperature transmitter.

0%​
Time Saved Configuring​

Configure your transmitter and sensor with the push of a button using ReadyConnect Technology.​

0​
Display Languages​

Navigate in your language, including German, Chinese, Spanish, and more.

0°C​
Rosemount X-well Technology​

Measure non-intrusively in high temperature applications.​

0
Dual 4-wire Input​

Ensure measurement accuracy and reduce measurement loss in your dual sensor measurement points with two 4-wire RTD input capability.

4→3​
RTD Measurement Protection​

Prevent loss of measurement with automatic 4-wire to 3-wire sensor reconfiguration if a wire fails.​

Have a Rosemount 3144P Temperature Transmitter model number?​

Use this tool to convert to a Rosemount 3144S Temperature Transmitter.

Frequently Asked Questions

The Rosemount 3144S Temperature Transmitter is compatible with both Resistance Temperature Detectors (RTDs) and Thermocouples of all types, including Type K, Type J, Type T, Type E, and Type N. The Rosemount 214C Temperature Sensor comes in both RTD and Thermocouple options and can be assembled to the Rosemount 3144S for simplified ordering.​

The Rosemount 3144S Temperature Transmitter offers enhanced diagnostic capabilities to solve a variety of measurement challenges, including loss of measurement, broken sensor wires, and corrosion or power supply issues. The Rosemount 3144S also includes preventative diagnostic features, such as insight into failing sensors prior to failure (for both RTDs and thermocouples).​

The Rosemount 3144S Temperature Transmitter offers improved ease of use and flexibility when it comes to configuration, including Bluetooth Connectivity and ReadyConnect Technology. With Bluetooth Technology, you can configure with ease up to 50 ft line of sight from your device. With ReadyConnect Technology, experience one-click configuration, as the transmitter automatically recognizes the sensor type, helping to reduce configuration time and errors. Similar to other temperature transmitters, the Rosemount 3144S can also be configured using a Field Communicator or AMS Device Configurator.

The Rosemount 3144S Temperature Transmitter is the most accurate transmitter on the market with a 0.05°C (0.09°F) accuracy.​