AI‑Powered Wireless Sensor for Machinery Health & Reliability
Many plants struggle to expand condition monitoring due to limited staffing and hard‑to‑reach equipment. The AMS Wireless Vibration Monitor solves this by extending coverage to more assets—including hazardous‑area and balance‑of‑plant machines—while delivering continuous, high‑quality diagnostic data. It captures triax vibration, temperature, speed, and PeakVue™ measurements to provide analysis depth comparable to advanced online and portable systems.
This compact, easy‑to‑deploy sensor uses built‑in prescriptive analytics to identify failure modes across motors, pumps, fans, gearboxes, compressors, conveyors, and other rotating assets. It enables broader coverage, earlier detection, and reduced downtime with minimal manual effort.
Shift from CapEx to OpEx
The AMS Wireless Vibration Monitor supports an OpEx‑friendly deployment model. Using an AI‑enabled WirelessHART network, plants can scale monitoring incrementally and pay only for the insights they consume—lowering upfront costs and accelerating predictive maintenance adoption while improving asset performance.
Quick Links and Documents
Making the Right Choice in Wireless Vibration Monitoring
The wireless vibration market is crowded with look‑alike sensors and short‑lived start‑ups—but the differences in data quality, analytics, and long‑term performance are anything but subtle. Emerson’s AMS Wireless Vibration Monitor stands apart with high‑resolution waveforms, multi‑axis measurements, AI‑powered PeakVue™ Plus insights, and secure WirelessHART connectivity trusted by leading manufacturers worldwide. As competitors generate noise, Emerson delivers proven, scalable reliability technology backed by global reach, industry expertise, and a mature software ecosystem. The AMS Wireless Vibration Monitor provides the depth of analysis needed to detect issues earlier, reduce manual checks, and strengthen asset reliability across the plant.
White Paper: Making the Right Choice in a Crowded Playing Field
Learn how to cut through market noise and select a wireless vibration solution built for long‑term performance.
Viewing Your Asset Monitoring and Vibration Data
AMS Wireless Vibration Monitor uses AMS Machine Works as its primary interfacing software application for detailed data analysis, reporting and visualization. Access complete vibration data including overall levels, energy bands, high resolution spectra, and waveforms, as well as PeakVue and PeakVue Plus Technology. In AMS Machine Works, data acquired from AMS Wireless Vibration Monitor may be aggregated with data from other solutions like the AMS 9420 Wireless Vibration Transmitter, AMS Asset Monitor, and AMS 6500 ATG to form a holistic view of asset health across all your monitored rotating assets.
Eliminate Hidden Costs, Unburden IT Talent, Scale Effortlessly and Unleash Asset Health Data Enterprise-Wide
Asset Condition Monitoring as-a-Service. AMS Machine Works Connect is Emerson’s, cost-conscious condition monitoring bundle combining industry-leading vibration sensors, edge analytics, machinery health software, and global deployment services. AMS Machine Works Connect offers users the same powerful machine health analysis software in the cloud with minimal investment in costly and burdensome infrastructure procurement, maintenance, and cybersecurity. This Emerson hosted asset management solution for monitoring industrial rotating machinery offers hardware (sensor, gateway, router, SIM card, enclosure) software, cloud services, installation, and configuration services.Â
Condition Monitoring as-a-Service
AI-Powered, Expert-Led, and Built to Scale—Cloud-Based Asset Monitoring
AMS Machine Works Connect is Emerson’s cost-conscious condition monitoring bundle combining industry-leading vibration sensors, edge analytics, machinery health software, and global deployment services. AMS Machine Works Connect offers users the same powerful machine health analysis software in the cloud with minimal investment in costly and burdensome infrastructure procurement, maintenance, and cybersecurity.
This Emerson-hosted asset management solution for monitoring industrial rotating machinery offers hardware (sensor, gateway, router, SIM card, enclosure) software, cloud services, installation, and configuration services.
Shift Asset Monitoring Budget from CapEx to OpEx
Shift from capital-intensive asset monitoring to a flexible OpEx model. With cloud-ready, AI-powered wireless and edge technology, organizations can deploy incrementally, scale as needed, and pay only for insights consumed—turning CapEx into manageable OpEx. This proven approach accelerates adoption, lowers entry barriers, and optimizes long-term asset performance with minimal upfront cost.
On-Demand Category IV Certified Vibration Analyst
We deliver 24/7 monitoring through cloud dashboards, providing real-time insights without delays or monthly reports. A Category IV Certified Analyst ensures accurate setup with thresholds and baselines. Support includes weekly alarm reviews, rapid tuning, and diagnostic reports within 24–72 hours. Annual reviews provide ROI metrics, system insights, and recommendations to keep operations reliable.
Unmatched Global Expertise and Local Execution
No provider matches Emerson’s scale, skill, and staying power. Our global network of Category IV–certified analysts and engineers brings decades of experience diagnosing machinery faults across industries. We don’t just install and leave—we partner long-term, fine-tuning thresholds, validating alarms, and delivering clear diagnostics that keep your operations reliable and running at peak performance.
Real-Time Machinery Insights, Zero IT Burden
Eliminate hidden costs, unburden IT, and scale effortlessly while unlocking enterprise-wide asset health data. With Emerson hosting the software and infrastructure, your team stays focused on production—not patching or server upkeep. Encrypted data streams to the cloud, where AI analytics detect faults and send actionable alerts in minutes—keeping teams informed anytime, anywhere.
Customer Webinar Presentations

No Wires Attached—Shell’s Reliability Journey
Watch this on-demand webinar to hear directly from the Shell Scotford refinery as they share how wireless vibration monitoring improved visibility into developing asset faults—providing earlier warning and more time to respond before issues impacted operations or production uptime.
In this session, you’ll learn:
- The scale of Shell Scotford’s wireless vibration sensor deployment
- Which asset types and applications were monitored
- Unique findings uncovered through automated condition monitoring
- Real-world case histories and success stories from the program

How HF Sinclair Improved Reliability with Wireless Vibration Monitoring and Condition Monitoring Software
Hear from a distinguished Corporate Rotating Equipment Expert on how his North American team scaled predictive maintenance using AMS Wireless Vibration Monitor, AMS Machine Works, and AMS Optics—preventing failures, improving uptime, and establishing a continent‑wide PdM standard.
You’ll explore:
- Building a compelling business case and securing leadership buy‑in
- A wireless deployment roadmap across diverse rotating assets
- Monitoring 350+ critical assets with advanced diagnostics
- Quick wins achieved within the first six months
- Preventing 19 failure events and boosting uptime
- Plans to expand the wireless network to more than 5,600 sensors

Always On, Always Learning—Lessons from Evergy's Wireless Sensor Program
Join Emerson and Evergy for an exclusive showcase on how of one of the nation’s leading utilities transformed reliability by evolving from manual, portable vibration routes to an award winning automated monitoring program with more than 5,300 wireless vibration sensors deployed.
You'll explore:
- How the program was built from the ground up
- The architecture behind their wireless vibration strategy
- Lessons learned and challenges encountered
- Use cases and successful failure predictions
- KPI metrics and demonstrated ROI
Frequently Asked Questions
AMS Wireless Vibration Monitor is a wireless condition monitoring solution that continuously collects vibration and temperature data from rotating equipment to help identify developing machinery issues before they result in unexpected failures. Designed for predictive maintenance programs, it delivers both high-resolution vibration data and actionable diagnostics without the installation costs associated with traditional wired monitoring systems.
AMS Wireless Vibration Monitor is commonly used on pumps, motors, fans, blowers, compressors, gearboxes, and other rotating equipment. It is particularly well suited for organizations looking to expand condition monitoring coverage across a large population of assets that may not justify traditional wired systems.
AMS Wireless Vibration Monitor can help identify common rotating equipment faults including bearing degradation, imbalance, misalignment, looseness, lubrication issues, and other vibration-related mechanical problems. By continuously collecting vibration and temperature data, it provides early visibility into developing equipment issues before they become operational problems.
AMS Wireless Vibration Monitor continuously gathers asset condition information and provides both scheduled and event-driven data collection. This allows maintenance teams to identify fault progression, prioritize maintenance activities, and plan corrective actions before equipment failures result in downtime.
Many wireless vibration sensors focus primarily on overall vibration values. AMS Wireless Vibration Monitor provides detailed diagnostic information, including high-resolution waveform and spectral data, allowing reliability teams to investigate root causes rather than simply observe that vibration levels have increased.
AMS Wireless Vibration Monitor collects vibration data in three axes, PeakVue measurements, temperature, calculated speed, battery condition, and sensor health information. The device can also provide high-resolution spectrum and waveform data needed for diagnostic analysis and fault identification.
AMS Wireless Vibration Monitor can collect data at scheduled intervals, capture information automatically when alarm thresholds are exceeded, or acquire data on demand when additional analysis is required. This flexibility helps organizations balance battery life, data availability, and diagnostic requirements while ensuring important events are captured.
Waveforms and spectra contain the detailed information needed to identify specific machinery faults and determine root causes. While overall vibration levels can indicate that a problem exists, detailed vibration data helps reliability specialists distinguish between issues such as bearing wear, misalignment, imbalance, and mechanical looseness.
PeakVue is Emerson's patented vibration analysis technology that focuses on the stress-wave impacts generated by developing bearing and mechanical defects. These impacts are often among the earliest indicators of machinery degradation, making PeakVue particularly effective for identifying bearing faults at an early stage.
WirelessHART is designed for industrial environments where reliability, cybersecurity, and interoperability are critical. Unlike many consumer wireless technologies, WirelessHART provides a self-healing mesh network that can support large numbers of industrial devices across the facility.
AMS Wireless Vibration Monitor automatically collects condition data without requiring a technician to visit the asset. Route-based solutions such as the AMS 2140 Machinery Health Analyzer remain valuable for troubleshooting, advanced diagnostics, and detailed inspection programs. Many organizations use wireless monitoring to expand coverage while using route-based analysis for deeper investigation of critical assets.
Customer Stories
Learn why Emerson’s AMS Wireless Vibration Monitor is the foremost vibration sensor across process and manufacturing industries worldwide.
PeakVue Plus Automated Prescriptive Analytics
Since its release in 1995, Emerson’s PeakVue has long been recognized as the premiere technology for detecting rolling element bearing defects. PeakVue Plus Analytics take PeakVue a step further to provide prescriptive analytics.
AMS Wireless Vibration Monitor uses PeakVue™ Plus technology to cut through the complexity of machinery health analysis and provide a simple, reliable indication of equipment health via a single trend. PeakVue Plus detects impacting on critical components like bearings and gears and tells the technician if that impacting is a result of common issues such as lubrication or bearing failure.
Quicker ROI, Lower Total Cost of Ownership and Many Integration Options
Reduce installation and project engineering costs when compared with other monitoring techniques. Integrate to systems like DeltaV, AMS Optics, AMS Machine Works, AMS Device Manager, Plantweb Insight, plant historians, data lakes, control systems, AI/ML and analytics platforms, and more.
WirelessHART® Network
AMS Wireless Vibration Monitor uses a WirelessHART® mesh network, making each sensor both a transmitter and receiver. If normal path to the gateway is unavailable, it uses neighboring sensors as a through point, resulting in a more reliable wireless network. Fully compatible with existing WirelessHART networks and AMS 9420 installations.
3-5-year Battery Life
No highly skilled plant employee wants to spend their time changing batteries on the hundreds or thousands of wireless sensors scattered around the plant. The AMS Wireless Vibration Monitor battery unit will run for 5 years under normal operating conditions. This allows your experts to spend more time on high-value tasks.
Superior Data Acquisition
AMS Wireless Vibration Monitor offers detailed diagnostic data featuring an industry-leading sampling rate of 51.2 kHz. High frequency, high resolution waveform are available on demand and on schedule, and spectra is calculated and transmitted with up to 1600 Lines of Resolution, ideal for in-depth diagnosis with AMS Machine Works software.
13 Configurable Parameters
Generate up to thirteen parameters to facilitate fast assessment of machine condition. While the default settings will apply to the most common plant assets, these parameters are also fully configurable, and may be customized to focus on specific machine characteristics indicating asset health or process performance.
Videos
Articles | Reliability, Maintenance & Asset Management
Press Releases | Reliability, Maintenance & Asset Management
The Evolution of Industrial AI for Reliability
Artificial Intelligence has quietly transformed condition monitoring long before it became a cultural phenomenon. Emerson’s AMS technologies have embedded AI-driven insights for decades—helping users detect anomalies, optimize maintenance, and enhance asset health. Today, with advances in IIoT sensing, machine learning, and generative AI, reliability teams can scale condition monitoring like never before.
White Paper: The Evolution of Industrial AI for Reliability
Discover how Emerson is redefining reliability by combining embedded edge analytics, wireless vibration monitoring, and scalable AI architectures. Learn how these technologies work together to deliver actionable insights, greater efficiency, and measurable business value across your entire asset lifecycle.
Asset Management with an Intuitive Approach to Drive Reliability
Emerson’s AMS portfolio enables the Emerson vision for Boundless Automation by unifying data, systems, and people across the enterprise to achieve improvements in safety, production, reliability, sustainability and workforce empowerment.
Brochure: Asset Management with an Intuitive Approach to Drive Reliability
The AMS Reliability portfolio helps Reliability Engineers, Maintenance Technicians, Operations Managers, Automation Engineers, Instrumentation Specialists, Process Engineers, Control Valve Specialists, Vibration Analysts, and many others do their jobs more efficiently—from field, to workshop, to boardroom, and beyond.
Learn more by exploring the AMS brand webpage.
Customers Who Use AMS Wireless Vibration Monitor Also Use
Specifications
Sensor by Range and Frequency Response |
Vibration Overall (Z): 80 g’s, 20,000 Hz; PeakVue Z – 80 g’s, sampling 51.2 kHz |
|
Analysis Parameters |
2 velocity bands (defaults 2-65 Hz and 65-300 Hz) and 2 acceleration bands (defaults 10-500 Hz and 500-1000 Hz) |
|
Prescriptive Analytics |
Bearing/Mechanical and Lubrication Severity; Calculated Machine Speed (RPM) |
|
Waveform and Spectrum |
Main axis (Z): User selectable FMax (200 Hz, 500 Hz, 1 kHz, 2 kHz, 5 kHz, 10kHz, 20kHz) |
|
Diagnostic Thumbnail Spectra |
Velocity and PeakVue based on 1600 LOR |
|
Operating Temperature |
-40° to +85°C |
|
Operating Humidity |
95%, non-condensing |
|
Wireless Protocol |
IEC 62591 WirelessHART® |
|
Broadcast Range |
100m Line of Sight |
|
Hazardous Location Certifications |
Check documentation below for certificates |
|
General Certifications |
Check data sheet for more details |