Emerson’s continuous monitoring solutions allow operators to maintain better control and improve overall operational efficiency.
Because it is imperative to meet regulations, upstream asset managers need effective process monitoring, level measurement and control, and other solutions to reduce environmental risk with greater control and more reliable data. Emerson’s solutions—such as Coriolis flow meters that deliver accurate, repeatable flow measurement for liquids, gases, and multiphase flow—can ensure you are in control of your environmental footprint.
(Click to see larger image)
Micro Motion ELITE Coriolis Flow Meter
Designed to deliver accurate, repeatable flow measurement for liquids, gases and multiphase flow.
Rosemount 8705 Magnetic Flow Meter Sensor with the Rosemount 8732 Transmitter
The MS Slurry Sensor is a robust solution for difficult to measure applications such as sand, high solid content fluids, or installations that generate excessive process noise.
Oil & gas asset managers know that the first step toward achieving sustainability is to minimize emissions. Utilizing Emerson’s separation solutions—such as the Rosemount smart fluid diagnostic—you can detect when separation is sub-optimal and limit entrained gas and minimize fugitive emissions downstream of the process to ensure your produced fluids are contained correctly.
(Click to see larger image)
Micro Motion ELITE Coriolis Flow Meter
Designed to deliver accurate, repeatable flow measurement for liquids, gases and multiphase flow.
Gas Detection Solutions
Deploy gas detection technology such as the INCUS Ultrasonic Gas Leak Detector, NetSafety Millennium Point Gas Detectors, and Rosemount 935 Open Path Combustible Gas Detectors to increase detection efficiency and provide early and accurate alarms in outdoor operations.
Rosemount™ 702 Wireless Discrete Transmitters
Connect with safety systems for accurate early detection of Hydrocarbon leaks and seepages.
Rosemount™ 928 Wireless Gas Monitor
Detect hydrogen sulfide (H2S), carbon monoxide (CO), and oxygen depletion (O2) in remote applications previously too challenging and costly to monitor.
A lack of separator efficiency can result in production streams being routed incorrectly, causing additional re-processing or contractual penalties. With Emerson, you can ensure separation is being optimized, avoiding wasted energy costs through the use of comprehensive measurement and control technology.
(Click to see larger image)
Rosemount 8800 Series Vortex Flow Meters
A robust technology for measuring a wide range of general utility and process flows with advantages such as accuracy, lack of impulse lines, and minimal leak points.
FB3000 RTU and ProductionManager EDGE®
Combine the FB3000 RTU with ProductionManager EDGE® to achieve continuous, real-time optimization of production based on field proven technology.
Rosemount™ Wireless Permasense ET210 Corrosion and Erosion Monitoring System
Non-intrusive corrosion and erosion monitoring solutions can be deployed quickly to maintain asset integrity.
Roxar™ SAM Acoustic Sand Monitor
A non-intrusive sensor provides real-time production sand information, allowing increased production and less topside erosion.
While safety risks may present themselves at the separator, they can also develop downstream due to an inefficient separation process. Emerson’s separation solutions—such as wireless corrosion and erosion monitoring and interface detection—can help you identify safety risks before they become safety incidents.
Rosemount™ 5300 Level Transmitter - Guided Wave Radar
Ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications.
Rosemount™ Wireless Permasense ET210 Corrosion and Erosion Monitoring System
Non-intrusive corrosion and erosion monitoring solutions can be deployed quickly to maintain asset integrity.
Fully leverage engineering expertise and solutions for upstream oil and gas.
Emerson’s continuous monitoring solutions allow operators to maintain better control and improve overall operational efficiency.
Emerson’s comprehensive measurement solutions identify potential failures and leak points before costly catastrophic events occur.
Emerson's efficiency, process monitoring and measurement technologies can minimize emissions and help you meet your sustainability objectives.
Emerson’s embedded diagnostics decrease safety and environmental risk while maintaining regulatory compliance.