Yarway-P-FXT

Yarway FXT Leverless Float & Thermostatic Steam Traps

Product Description

Yarway FXT Series Leverless Float & Thermostatic Steam Traps are designed for low to medium pressure steam applications, including unit heaters, heat exchangers, dryers, jacketed vessels and other applications where continuous drainage is essential.

Specifications

Technology
Mechanical (Leverless Float & Thermostatic)
Size
NPS 1/2, 3/4, 1, 1-1/2, 2 / DN 15, 20, 25, 40, 50
Maximum Temperature
750F / 400C
Maximum Pressure
650 psi / 44.8 bar
Capacity
Up to 22,450 lb/hr / 10,183 kg/hr
Connections
NPT, SWE, BSPT, 250RF, 300RF, 600RF
Materials
Cast Iron or Carbon Steel

Features

  • All Stainless Steel Internal Components - Hardened valves and seats. Extra long life and dependable service. Resists water hammer. Protects against erosion and corrosion.
  • Erosion Proof - Discharge passage is protected with a stainless steel liner.
  • Integral Strainer - Stainless Steel screen prevents dirt problems. Blow-down connection provided.
  • Thermostatic Air Vent - Provided with balanced pressure element for immediate and complete air venting.
  • Variable Orifice - Condensate is discharged continuously through the seat ring which is modulated by the float. This provides a smooth, even flow without high velocity or steam entrainment.
  • SLR Orifice - Optional continuous bleed prevents flash steam lockup when it is impossible to install trap at low point in system.

Documents & Drawings