Yarway-P-av5-thermostatic-air-vent

Yarway AV-5 Thermostatic Air Vent

Product Description

The Yarway Series AV-5 Thermostatic air vent has been designed to remove air and noncondensible gases from steam systems which otherwise would reduce efficiency of heat transfer during startup of normal operation.

Specifications

Technology
Thermostatic Air Vent
Size
NPS 1/2, 3/4 / DN 15 / 20
Maximum Temperature
650F / 343C
Max Pressure
600 psi / 41 bar
Capacity
1.25 cu ft/min

Documents & Drawings