No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tescom-P-VJ

TESCOM™ VJ Series Valve Pressure Control

Product Description

VJ Series hand valves offer control pressure of 6000 and 10,000 psig / 414 and 690 bar. Available in angle and globe patterns. Ideal for use in pressure control panels and Ground Support Equipment (GSE).

Specifications

Maximum Operating Pressure
316 Stainless Steel Body: 10,000 psig / 690 bar
Brass Body: 6000 psig / 414 bar
Body Material
316 Stainless Steel or Brass
Seat Material
CTFE, Nylatron, Peek, Teflon® or Vespel®
Back-up Ring
Teflon®
O-Rings
Buna-N, Ethylene Propylene, Kalrez® or Viton®
Remaining Parts
Monel® and Brass or Stainless Steel
Operating Temperature
See Data Sheet
Port Size & Type
1/4, 3/8 (available in globe pattern only)
BSPP, SAE, NPTF, MS33649
Flow Capacity
Cv = 0.49 Angle
Cv = 0.28 Globe
Weight
1.5 lbs / 0.7 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Versatile bi-directional flow
  • Built-in metallic stop prevents overtightening of the valve
  • Angle or globe pattern options are available, easy adaptation
  • Designed to be O2 compatible with correct materials of construction

Documents & Drawings