No image available
No image available
Your request is being processed.
Tescom-A30THIS-4

TESCOM™ Anderson Greenwood Instrumentation Series A30 Instrument Manifold

Product Description

Two Valve Block and Bleed Wedge Manifold Pipe X Flange Metal Seat

Specifications

Body Material
Stainless Steel
Seat
Integral
Connections
1/2"FNPT Inlet X 1/4" FNPT Vent X Flange Oulet
Packing
Graphite
Orifice
3/16" (4.74 mm) Orifice
Max Pressure
6000 psig (414 barg)
Max Temperature
1000°F (538°C)

Features

  • Direct mounting compact design requires minimum space for operation and installation, with fewer potential leak points.
  • Free-swivelling ball end stem ensures perfect alignment, providing repetitive bubble-tight shutoff and long life.
  • PTFE or graphite packing below stem threads prevents lubricant washout and thread corrosion.
  • Back seat stem prevents blowout or accidental removal while in operation.
  • Threaded vent ports allow vent to be safely piped away. Supplied plugged as standard.
  • Two 7/16” UNF bolts and an instrument seal ring supplied as standard.
  • Standard pipe bracket bolts directly to the manifold providing a rigid support for the transmitter. Instrument can be removed easily for service or repair.

Documents & Drawings