No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tescom-P-Needle Metering Pressure Valve

TESCOM™ Needle Metering Pressure Valve (Obsolete)

Product Description

AS OF 03/31/21, THIS PRODUCT IS NO LONGER AVAILABLE.

Needle Metering Valves are used for point-of-use applications. In combination with low pressure reducers or as stand-alone versions they offer precise control of gas flows. Ideal for use in Laboratory, R & D and analyzer applications and low pressure sampling valve applications.

Specifications

Nominal Pressure PN
145 psig / 10.0 bar
Nominal Diameter
DN 2
Material
Body: Brass
Seat
Needle Metering Valve: Copper
Needle Metering Valve with Flow Meter: Silver
Operating Temperature
Needle Valve: 32°F to 158°F / 0°C to 70°C
Needle Metering Valve: 32°F to 86°F / 0°C to 30°C
Flow Capacity
Cv = 0.024
Weight
Needle Metering Valve: 0.27 lbs / 0.12 kg
Needle Metering Valve with Flow Meter: 0.49 lbs / 0.22 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Precise control of flows
  • Available with a flow meter
  • Linear flow characteristic
  • Suitable for Oxygen and non-corrosive gases
  • Suitable for gases up to 5.0 (99.999 %) quality, except for ECD (Electronic Capture Detector) applications

Documents & Drawings