Tescom-P-64-2600

TESCOM™ 64-2600 Series Electropolished Pressure Regulator

Product Description

64-2600 Series economical high purity pressure reducing regulator provides Stainless Steel construction with 10 Ra surface finish and is electronic grade cleaned. Inlet pressures are 600 or 3500 psig / 41.4 or 241 bar with outlet pressures of up to 250 psig / 17.2 bar. Ideal for use in 1/4" point-of-use, gas cabinets, semiconductor manufacturing, valve manifold boxes and research labs.

Specifications

Pressure Rating
Maximum Inlet Pressure: 600 or 3500 psig / 41.4 or 241 bar
Outlet Pressure Ranges: 0-30, 0-60, 0-100, 0-150 and 250 psig / 0-2.1, 0-4.1, 0-6.9, 0-10.3 and 17.2 bar
Material
Body: 316L Stainless Steel Electropolish or 316L VAR Stainless Steel Electropolish
Diaphragm: 316L Stainless Steel or Hastelloy®
Spring: 316 Stainless Steel or Elgiloy®
Seat
PCTFE or Teflon® (Vespel® optional for 3500 psig / 241 bar model only)
Stem, Seat Retainer, Valve Guide
316 Stainless Steel or Hastelloy®
Operating Temperature
PTCFE Seat: -40°F to 140°F / -40°C to 60°C
Teflon® Seat: -40°F to 160°F / -40°C to 71°C
Vespel® Seat: -40°F to 350°F / -40°C to 177°C
Port Size & Type
1/4 H.P.I.C.
1/4, 1/2
Male Swivel, Female Swivel
1/4 Tube Stubs
Flow Capacity
Cv = 0.06 (3500 psig / 241 bar model)
Cv = 0.15 (600 psig / 41.4 bar model)
Weight (without gauges)
2.0 lbs / 0.9 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Optimum performance and cleanliness at a great value
  • Internal surface finished to 10 Ra microinch / 0.25 micrometer ensures minimal particle generation or entrapment
  • True metal-to-metal body diaphragm seal provides enhanced leak integrity
  • No bias spring or friction device in the flow stream
  • Adjustable stop to limit outlet pressure
  • Positionable ported bonnet ring is available

Documents & Drawings