Tescom-P-44-1100

TESCOM™ 44-1100 High-Pressure Regulator

Product Description

44-1100 Series high pressure, low flow venting regulator offers a piston sensed design, control pressures of 6000-10,000 psig / 414-690 bar, a low torque setting and large handknob. Multiple pressure range kits are available. Ideal for use in Ground Support Equipment (GSE), support pressure panels, aircraft charging carts, R & D laboratories and calibration equipment.

Specifications

Maximum Inlet Pressure
Stainless Steel: 10,000 psig / 690 bar
Brass: 6000 psig / 414 bar
Outlet Pressure Ranges
0-500, 0-800, 10-1500, 15-2500, 25-4000, 50-6000 psig
0-34.5, 0-55.2, 0.69-103, 1.0-172, 1.7-276, 3.4-414 bar
Material
Body: Brass, 303, or 316 Stainless Steel
Main Valve Seat: Vespel®
Vent Valve Seat: CTFE
O-Rings: Buna-N
Back-up Rings: Teflon®
Remaining Parts
300 Series Stainless Steel
Filter Material
  Brass Body: 40 micron (nominal) - Bronze
  Stainless Steel Body: 15 micron (nominal) - 316 Stainless Steel
Operating Temperature
-40°F to 165°F / -40°C to 75°C
Port Size & Type
1/4 NPTF
Flow Capacity
Cv = 0.06
Load Type
Spring
Weight
4.8 lbs / 2.2 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Removable valve assembly module permits easy repair
  • Excellent sensitivity through a wide range of pressure settings
  • Piston style sensor offers extra safety and reliability
  • Unbalanced stem assists positive shutoff
  • Inlet and outlet gauge ports are standard
  • Venting is standard; regulator vents to zero psig / bar in all pressure ranges
  • Available in Brass or Stainless Steel
  • Numerous modifications are available

Documents & Drawings