No image available
No image available
Your request is being processed.
Tartarini-P-V31 2

Tartarini™ Type V/31-2 Booster Valve

Product Description

In monitor-regulator systems the booster valve V/31-2 is installed on the motorization pressure circuit, in order to obtain a more rapid action in monitor closing.

Specifications

End Connection Styles
1/4-inch NPT female threaded
Allowable Pressure
19 bar / 275 psig
Set Range
0.015 to 0.55 bar / 0.22 to 8 psig
Temperature Capabilities
Standard Version Working: -10° to 60°C / 14° to 140°F
Low Temperature Version Working: -20° to 60°C / -4° to 140°F

Documents & Drawings

Features

  • Accuracy
  • High Sensitivity
  • Versatility